HUBBELL POWER SYSTEMS
HUS_ID_RG_CrossArmCover_PRODIMAGE
* Representative image
HUS_ID_RG_CrossArmCover_PRODIMAGE

Cross Arm Cover- Sq. 3" x 5"

Brand:

Reliaguard

Catalog ID:

BB30542S

Cross Arm Cover- Sq. 3" x 5"- 44"

Cover designed to isolate standard crossarms from wildlife contact.

  • Cross Arm Guards effectively enclose steel cross arms and are designed to ensure long-term retention
  • All Reliaguard products are made from Reliatanium, a proprietary material designed by Reliaguard’s chemical engineering founders
  • Reliaguard® Cross Arm Guards are designed to stay in place
  • Retention of the guard once applied is a critical design feature to be considered
  • Manufactured with a superior closure design to ensure the cross arm guards stay where they are installed

Product details

General

Application

Designed for all types of steel cross arms

Catalog Number

BB30542S

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359754732

Dimensions

Dimensions

44.00 in x 3.00 in x 5.00 in

Height

5 in

Length

44 in

Width

3 in