HUBBELL POWER SYSTEMS
Image of BC15030 Bushing Cover - #8 Small - Mesh

Bushing Cover - #8 Small - Mesh

Brand: Reliaguard

Catalog ID: BC15030

Bushing Cover - #8 Small - Mesh

Large bushing cover desinged to protect larger insulators and connection terminals, such as recloser bushings, breaker bushings and larger lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

General

Application

Protective guard for most overhead transformer bushings

Catalog Number

BC15030

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359739746

Dimensions

Diameter

8.25 in

Dimensions

12.65 in x 8.30 in x 14.89 in

Height

14.89 in

Length

12.65 in

Weight

1.5 lb

Width

8.3 in

Logistics

Carton Quantity

6

Pallet Quantity

48