HUBBELL POWER SYSTEMS
Image of DE26020K HS Dead End Cover Medium Kit
*Representative image
Image of DE26020K HS Dead End Cover Medium Kit
Buy America(n) Qualified

HS Dead End Cover Medium Kit

Brand: Reliaguard

Catalog ID: DE26020K

HS Dead End Cover Medium Kit

Deadend Guard kit designed to fit many common automatic and bolted deadends

  • Hot Stick Installable
  • Top and bottom cable exits
  • Fits many common automatic and bolted deadends
  • Accomodates conductors up to 1.5" and insulator skirts to 3.8"
  • Anti-rotation feature maintains vertical position
  • Wind retention to 90+ mph

General

Application

Protective guard for many automatic and bolted deadends

Catalog Number

DE26020K

Color

Grey

Material - Body

Reliatanium

UPC

096359759058

Dimensions

Dimensions

26.24 in x 9.61 in x 11.57 in

Height

11.57 in

Length

26.24 in

Width

9.61 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

3

Pallet Quantity

24