
Brand: Reliaguard
Catalog ID: LA13007
LA Guard, LA Cover, Multiport Guard
Application
Protective guard for lightning arrester guards
Catalog Number
LA13007
Color
Grey
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359737490
Dimensions
8.08 in x 5.23 in x 5.77 in
Height
5.77 in
Length
8.08 in
Weight
0.77 lb
Width
5.23 in
Pallet Quantity
288