HUBBELL POWER SYSTEMS
Image of TJA1102 Compression Splice Conventional (Two Die) Full Tension ACSR Conductor
* Representative image
Image of TJA1102 Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Brand: FARGO

Catalog ID: TJA1102

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSR code name Waxwing
  • Full tension Splice assembly
  • Joint Compound purchased separately

Product details

General

Aluminum Die

76AH

Catalog Number

TJA1102

Compression Method

Conventional (2 die system)

Inhibitor Loaded

No

Material

Aluminum; Steel

Press Minimum

12 to

Tension Range

0 lb

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

0.609 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

17.9 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Waxwing-266.8-18/1

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Resources and downloads