HUBBELL POWER SYSTEMS
Image of G42291SJ Ground Clamp - All Angle I-B-5 1.196 in (30 mm) Jaw Opening
Image of G42291SJ Ground Clamp - All Angle I-B-5 1.196 in (30 mm) Jaw Opening

Ground Clamp - All Angle I-B-5 1.196 in (30 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: G42291SJ

C-Type Grounding Clamp with eye screw, serrated jaw, ASTM Grade 5, 2.88" Jaw Opening

  • All-Angle Grounding Clamps
  • Aluminum Bodies with Serrated Jaws
  • For installation ease, jaws pivot 75° left or right.
  • Tapped for 5⁄8-11 UNC threaded ferrule

General

Catalog Number

G42291SJ

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359038306

Dimensions

Jaw Opening Size - Maximum

1.196 in

Jaw Opening Size - Minimum

.258 in

Weight

2.2 lb

Weight Metric

0.9 kg

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Carton Quantity

5

Pallet Quantity

150