HUBBELL POWER SYSTEMS
1

PDV-100 Optima Arrester (7.65 kV MCOV, 7224 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137087224

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137087224

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359385158

Dimensions

Height

4.9 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

4 in (101.6 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

6 in (152.4 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

14.4 in (365 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

8 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

32.7 kV

Maximum Discharge Voltage

  • 23.5 kV @ 1.5 kA
  • 25.1 kV @ 3 kA
  • 26.6 kV @ 5 kA
  • 29 kV @ 10 kA
  • 32.9 kV @ 20 kA
  • 38.8 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

21.5 kV

MCOV

7.65 kV

Minimum Strike

5.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Mounting Position

Upright

Logistics

Carton Quantity

1

Pallet Quantity

192