HUBBELL POWER SYSTEMS
Image of 4050051400 Veri*Lite VLS Insulator
*Representative image
Image of 4050051400 Veri*Lite VLS Insulator

Veri*Lite VLS Insulator

Brand: OHIO BRASS

Catalog ID: 4050051400

Suspension Clevis Tongue 69 kV.

This Veri*Lite Suspension insulator (VLS) is designed to be a direct replacement for 5 porcelain distribution bells and is produced from the highest quality materials and manufactured with ESPā„¢ rubber backed by thorough testing and research.

  • Made from tough, durable ESP polymer
  • relpaces five 10" x 5-3/4" distribution deadend bells

General

Application

Suspension

Catalog Number

4050051400

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Material

ESP

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Sheds

10

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 kip

Tensile Strength - Routine

7500

UPC

096359264361

Dimensions

Diameter - Shed(s)

5.9

Dimensions

30.31 in x 5.9 in x 5.9 in

Height

5.9 in

Length

30.31 in

Length - Effective

28.75 in

Rod Diameter

0.625

Thickness - Housing

0.15

Weight

6 lb

Width

5.9 in

Electrical Ratings

Arc Distance - Dry

29 in

Creep and Leakage Distance

69 IN (1753 mm)

Critical Impulse Flashover (CIFO) - Negative

510

Critical Impulse Flashover (CIFO) - Positive

500

Flashover Voltage - 60 Hz Dry

315

Flashover Voltage - 60 Hz Wet

245

Voltage - Line

69000 V

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 kip

Tensile Strength - Routine

7500

Configuration

Number of Sheds

10

Logistics

Pallet Quantity

48

Standard Package

12