HUBBELL POWER SYSTEMS
Image of 80S0690109 Veri*Lite Line Post Insulator SR 69 kV
*Representative image
Image of 80S0690109 Veri*Lite Line Post Insulator SR 69 kV
Buy America(n) Qualified

Veri*Lite Line Post Insulator SR 69 kV

Brand: OHIO BRASS

Catalog ID: 80S0690109

Horizontal Line Post 69 kV Clamptop / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

General

Application

Horizontal Line Post

Cantilever Bending Strength - Max.

2470 Lbs (11.0 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0690109

Fitting - Ground/Base

3/4" Stud Base

Fitting - Live Line End

Horizontal Clamptop

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

12

Tension Range

2500 lb

UPC

096359438779

Dimensions

Angle

0

Diameter - Shed(s)

7.5" (190mm) / 5.2" (132mm)

Length - Effective

26.46 in

Rod Diameter

1.75 in

Thickness - Housing

0.15" (3.8mm)

Weight

15.9 lb

Electrical Ratings

Arc Distance - Dry

22.3" (566mm)

Creep and Leakage Distance

58.2" (1478mm)

Critical Impulse Flashover (CIFO) - Positive

360 kV

Flashover Voltage - 60 Hz Dry

230 kV

Flashover Voltage - 60 Hz Wet

180 kV

Voltage - Line

69000 V

Voltage Rating

69 kV

Withstand Voltage - Lightning Impulse (Positive)

330 kV

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI

Force Related

Cantilever Bending Strength - Max.

2470 Lbs (11.0 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Tension Range

2500 lb

Configuration

Number of Sheds

12

Logistics

Pallet Quantity

35