

Brand: OHIO BRASS
Catalog ID: S030060H2010
The Quadri*SilĀ® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S030060H2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
56
Shed Style
Alternating
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359524403
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Dimensions
73.23 in x 4 in x 4 in
Height
4 in
Length
73.23 in
Length - Effective
72.18 in
Thickness - Housing
> 3MM
Weight
11.6 lb
Width
4 in
Arc Distance - Dry
60.9 IN (1546 MM)
Creep and Leakage Distance
180 IN (4579 MM)
Critical Impulse Flashover (CIFO) - Negative
880 kV
Critical Impulse Flashover (CIFO) - Positive
880 kV
Flashover Voltage - 60 Hz Dry
625 kV
Flashover Voltage - 60 Hz Wet
585 kV
kV Class
161 kV
Withstand Voltage - 60 Hz Wet
380 kV
Withstand Voltage - Lightning Impulse (Negative)
1010 kV
Withstand Voltage - Lightning Impulse (Positive)
1010 kV
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
56