

Brand: OHIO BRASS
Catalog ID: S025062H002A
The Quadri*SilĀ® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S025062H002A
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Y-Clevis
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
58
Shed Style
Alternating
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359504085
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
75.96 in
Thickness - Housing
> 3MM
Arc Distance - Dry
63 IN (1601 MM)
Creep and Leakage Distance
187 IN (4744 MM)
Critical Impulse Flashover (CIFO) - Negative
910 kV
Critical Impulse Flashover (CIFO) - Positive
905 kV
Flashover Voltage - 60 Hz Dry
635 kV
Flashover Voltage - 60 Hz Wet
590 kV
kV Class
161 kV
Withstand Voltage - 60 Hz Wet
390 kV
Withstand Voltage - Lightning Impulse (Negative)
1035 kV
Withstand Voltage - Lightning Impulse (Positive)
1030 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
58