
Brand: OHIO BRASS
Catalog ID: S025030S4000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025030S4000
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
ANSI Strait Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
28
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359529514
Diameter - Shed(s)
2.9 IN
Length - Effective
42.76 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
30.2 IN (766 MM)
Creep and Leakage Distance
77 IN (1956 MM)
Critical Impulse Flashover (CIFO) - Negative
430 kV
Critical Impulse Flashover (CIFO) - Positive
445 kV
Flashover Voltage - 60 Hz Dry
315 kV
Flashover Voltage - 60 Hz Wet
305 kV
Withstand Voltage - 60 Hz Wet
190 kV
Withstand Voltage - Lightning Impulse (Negative)
510 kV
Withstand Voltage - Lightning Impulse (Positive)
525 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
28