

Brand: Chance
Catalog ID: T1120393
Hardware Package.
Application
Helical Anchoring
Catalog Number
T1120393
Coating
Galvanized
Finish Type
Galvanized
Product Family
Bolts
Product Type
Hardware
Type
Foundation Mounting Hardware
UPC
096359056294
Bolt Length
3.5 in
Diameter - Bolt
0.75 in
Weight
3.5 lb
Width
0.75 in
Building Code Evaluated
No
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
600
Standard Package
1