
Brand: Hubbell Power Systems
Catalog ID: 625CAH
Catalog Number
625CAH
EU RoHS Indicator
No
Material Type
Standard
Type
600 Amp Dead Break
UPC
096359393078
Cable Insulation Diameter Maximum
1.05 in
Cable Insulation Diameter Minimum
0.85 in
Dimensions
2.15 in x 2.15 in x 6.375 in
Height
6.375 in
Length
2.15 in
Weight
1 lb
Width
2.15 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
Voltage Rating
15 kV
Cable Insulation Diameter Range
0.850 - 1.050
EU RoHS Indicator
No
Pallet Quantity
1536
Standard Package
1