



Brand: Chance
Catalog ID: P0011443P
Hardware used with Extension
Application
Helical Anchoring
Catalog Number
P0011443P
Coating
Galvanized
Material Type
Non-Standard
Product Family
Bolts
Product Type
Hardware
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Type
Bolts
UPC
096359111207
Foundation Diameter
0.875 in
Length
3.75 in
Weight
0.8 lb
Building Code Evaluated
No
Buy America(n) Qualified
Contact Manufacturer
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Carton Quantity
50
Pallet Quantity
2400
Standard Package
1