HUBBELL POWER SYSTEMS
Image of C1100570 2" Square Shaft Lead (SS200), 8/10/12 x 5ft
Image of C1100570 2" Square Shaft Lead (SS200), 8/10/12 x 5ft
play
play
+1
Image of C1100570 2" Square Shaft Lead (SS200), 8/10/12 x 5ft
Buy America(n) Qualified

2" Square Shaft Lead (SS200), 8/10/12 x 5ft

Brand: Chance

Catalog ID: C1100570

SS200, 5' (1524 mm) long with 8",10",12" helices

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Catalog Number

C1100570

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Lead Sections

UPC

096359009979

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Dimensions

60.00 in x 11.500 in x 11.500 in

Height

11.5 in

Length

60 in

Weight

117.6 lb

Width

11.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

12

Standard Package

1

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process