MY LISTS
HUBBELL POWER SYSTEMS
Image of C1100543 2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft
Image of C1100543 2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft
play
play
+1
Image of C1100543 2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft

2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft

Brand: Chance

Catalog ID: C1100543

SS225, 5' (1524 mm) long with 6",8",10" helices

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

C1100543

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Torque Rating

21000 ft-lbs

Type

Lead Sections

UPC

096359009870

Dimensions

Anchor Helix Diameter(s)

6 in - 8 in - 10 in

Dimensions

60.00 in x 10.000 in x 10.000 in

Height

10 in

Length

60 in

Weight

105.742 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

12

Standard Package

1

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process