HUBBELL POWER SYSTEMS
Image of C1100545 2.25" Square Shaft Lead (SS225), 14/14/14 x 10ft
Image of C1100545 2.25" Square Shaft Lead (SS225), 14/14/14 x 10ft
play
play
+1
Image of C1100545 2.25" Square Shaft Lead (SS225), 14/14/14 x 10ft
Buy America(n) Qualified

2.25" Square Shaft Lead (SS225), 14/14/14 x 10ft

Brand: Chance

Catalog ID: C1100545

SS225, 120" long with 14",14",14" helices

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

C1100545

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Torque Rating

21000 ft-lbs

Type

Lead Sections

UPC

096359532088

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in - 14 in

Dimensions

120.00 in x 14.000 in x 14.000 in

Height

14 in

Length

120 in

Weight

141.67 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process