HUBBELL POWER SYSTEMS
Class 3, 5 ft Conductor Cover with 4 ft Epoxiglas® Series Handle
Image of C4060181 Class 3, 5 ft Conductor Cover with 4 ft Epoxiglas® Series Handle

Class 3, 5 ft Conductor Cover with 4 ft Epoxiglas® Series Handle

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060181

Class 3, 5 ft. Conductor Cover with 4 ft. Epoxiglas® Handle

  • Designed and tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenanceMade from bright orange polyethylene
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase
  • Includes a 4 ft. Epoxiglas® handle
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

C4060181

EU RoHS Indicator

No

Series

Epoxiglas® Series

Style

With 4' (1.2 m) Handle

UPC

096359020660

Dimensions

Weight

6.3 lb

Weight Metric

2.8 kg

Electrical Ratings

Withstand Voltage

25 kV Phase-to-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

72