
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4033179
Catalog Number
C4033179
EU RoHS Indicator
No
Material Type
Standard
Power Supply
230V AC
Style
Analog Dial
UPC
096359236955
Weight
27.5 lb
Weight Metric
12.4 kg
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Power Supply
230V AC
Carton Quantity
1
Standard Package
1