HUBBELL POWER SYSTEMS
Image of 6999 SIDE-ARM CROSSARM BRACE, 42in SPAN x 27in DROP, 1-3/4in x 1-3/4in x 3/16in STEEL
Image of 6999 SIDE-ARM CROSSARM BRACE, 42in SPAN x 27in DROP, 1-3/4in x 1-3/4in x 3/16in STEEL
Buy America(n) Qualified

SIDE-ARM CROSSARM BRACE, 42in SPAN x 27in DROP, 1-3/4in x 1-3/4in x 3/16in STEEL

Brand: Chance

Catalog ID: 6999

A diagonal steel brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley-arm brace

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" dia. crossarm hole and two 9/16" pole mounting holes
  • Includes lineman's step
  • Hot dipped galvanized
  • RUS Listed, em - Brace, sidearm special

Product details

General

Catalog Number

6999

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359074021

Dimensions

Dimensions

53.000 in x 1.750 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

53 in

Weight

9.11 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

RUS Listed Reference

em - Brace, crossarm, special

Logistics

Pallet Quantity

210

Resources and downloads

Specifications

Sales Drawings