HUBBELL POWER SYSTEMS
Image of KS12 STRAP for 96KG12 GROUND WIRE MOLDING

STRAP for 96KG12 GROUND WIRE MOLDING

Brand: Chance

Catalog ID: KS12

Secures ground wire molding to pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Two 1/8" nail holes in strap
  • Strap is 5/8" wide and 2-1/8" long
  • Black polyvinyl material

General

Catalog Number

KS12

EU RoHS Indicator

No

Material

Black PVC

UPC

096359041542

Dimensions

Distance From Pole

N/A

Weight

0.01 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1000

Pallet Quantity

80000