HUBBELL POWER SYSTEMS
Image of BP3R9B RH Opening, 38kV, 200kV BIL, 900A Recloser Bypass Switch with Mounting Back Strap
Image of BP3R9B RH Opening, 38kV, 200kV BIL, 900A Recloser Bypass Switch with Mounting Back Strap

RH Opening, 38kV, 200kV BIL, 900A Recloser Bypass Switch with Mounting Back Strap

Brand: Chance

Catalog ID: BP3R9B

Righthand Opening, 38kV, 200kV LIW, 900A Recloser Bypass Switch with Mounting Back Strap.

Chance Type BP3 Switches are an economical way to bypass pole mounted distribution reclosers so periodic maintenance can be conducted without interrupting service. The BP3 switches are 3 Pull Operation units that can be offered in either single phase or three phase units. They are rated either 600A or 900A with Voltages Classes of 15, 27 and 38kV with Insulation levels 110kV, 125kV or 150kV BIL. By operating the blades in proper sequence, the recloser is bypassed and isolated from the distribution system. They can be mounted on Cross Arms or directly to the pole via the Pole Mount Bracket Option. They can be configured for either Right Hand or Left Hand opening and either Angled or Non Angled Bypass Blades. Type BP3 switches are not to be used to isolate Voltage Regulators as they have no way to effectively interrupt the circulating current in the regulator windings. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 and 38kV ratings
  • 110, 125 and 150kV BIL ratings
  • 600A and 900A ratings
  • ESP Polymer 2.25” Bolt Circle Insulator Assemblies
  • Right Hand and Left Hand opening Options
  • Non-Angled and Angled Bypass Blade Options
  • Cross arm or Pole Mount Options
  • 3 Phase on 100” or 124” Cross Arms in Steel or Fiberglass

Product details

General

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

800 Lbs (3.559kN)

Catalog Number

BP3R9B

Color - Insulator

Dark Gray

Contact

Silver

EU RoHS Indicator

No

Insulator Type

N/A

Material - Base

Galvanized Steel per ASTM A153

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

UPC

096359737193

Dimensions

Weight

181 lb

Electrical Ratings

Arc Distance - Dry

15.7"(399mm)

BIL

200 kV

Creep and Leakage Distance

52"(1,320mm)

Current Overload - 8hr Emergency

1080 A

Reference Voltage Limit - Minimum

38kV

Temperature Rise - Max. at 600A

33° C

Voltage - Maximum

38 kV

Withstand Current - Short Time (1 sec)

25kA, symmetrical

Withstand Current - Short Time (10 cycles)

65kA peak

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Logistics

Standard Package

1