HUBBELL POWER SYSTEMS
Image of 1SBM24CT 0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"

0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 24"

Brand: Chance

Catalog ID: 1SBM24CT

24" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware)

  • 2 position "T" bracket
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBM24CT

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359643449

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

6 in

Weight

5 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Carton Quantity

6

Pallet Quantity

72

Standard Package

1