HUBBELL POWER SYSTEMS
0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 36" 18" Three-Phase
Image of 3SBM3618CT 0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 36" 18" Three-Phase

0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 36" 18" Three-Phase

Brand: Chance

Catalog ID: 3SBM3618CT

36" 18" Medium Duty Fiberglass 0° 2-Position Three-Phase Cutout / Arrester Standoff Bracket (No Hardware)

  • 2 position "T" bracket
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM3618CT

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359397373

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

18 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

22 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Carton Quantity

5

Standard Package

5