HUBBELL POWER SYSTEMS
Image of 1SBM15CTB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"
Image of 1SBM15CTB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"
Buy America(n) Qualified

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"

Brand: Chance

Catalog ID: 1SBM15CTB

15" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester Standoff Bracket w/Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1SBM15CTB

Description - End Fitting

2 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359366522

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

15 in x 9.75 in x 13.75 in

Distance From Pole

15 in

Height

13.75 in

Length

15 in

Mounting Bolt Spacing

6 in

Weight

6 lb

Width

9.75 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

120

Standard Package

5