HUBBELL POWER SYSTEMS
Image of 1SBM18CTB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"
Buy America(n) Qualified

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand: Chance

Catalog ID: 1SBM18CTB

18" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester Standoff Bracket w/Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1SBM18CTB

Description - End Fitting

2 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359366560

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 2.2 in x 6.6 in

Distance From Pole

18 in

Height

6.6 in

Length

18 in

Mounting Bolt Spacing

6 in

Weight

6.75 lb

Width

2.2 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Pallet Quantity

60

Standard Package

5