HUBBELL POWER SYSTEMS
0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 24"
Image of 1SBM24SGLSB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 24"

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar, 24"

Brand: Chance

Catalog ID: 1SBM24SGLSB

24" Medium Duty Fiberglass 0° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware & Spacer Bar

  • Single position end fitting with spacer bar
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base is aluminum alloy, end fitting is hot dip galvanized ductile iron

General

Catalog Number

1SBM24SGLSB

Description - End Fitting

1 Position Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359626893

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.2 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Standard Package

6