HUBBELL POWER SYSTEMS
Image of 1CSM120 0° Communication Standoff Bracket, 12"

0° Communication Standoff Bracket, 12"

Brand: Chance

Catalog ID: 1CSM120

12" Medium Duty Fiberglass 0° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 0° Angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1CSM120

Description - End Fitting

Communication clamp

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,100 lb

UPC

096359592082

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

6.00 in - 8.00 in

Radius - FWDE Wrap-Around

1.5

Weight

3.8 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,100 lb

Logistics

Standard Package

1