Brand: CHANCE Lineman Grade Tools
Catalog ID: C3090439
Application - For Use On
60.0 lb., 27.2 kg
Catalog Number
C3090439
Connector
16 in, 40.6 cm
Material Type
Standard
Strength Rating - Ultimate
3000 lb
Style
Link Chain Hoist
UPC
096359016236
Dimensions
20 in x 7.87 in x 6.87 in
Dimensions Metric
50.8 mm x 20.0 mm x 17.4 mm
Height
6.87 in
Height Metric
17.4 mm
Length
20 in
Length Metric
50.8 mm
Weight
23 lb
WeightMetric
10.4 kg
Width
7.87 in
WidthMetric
20 mm
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
28
Standard Package
1