Brand: CHANCE Lineman Grade Tools
Catalog ID: C3090458
Application - For Use On
60.0 lb., 27.2 kg
Catalog Number
C3090458
Connector
26 in, 66.0 cm
EU RoHS Indicator
No
Material Type
Standard
Strength Rating - Ultimate
3000 lb
Style
Roller Chain Hoist
UPC
096359016304
Dimensions
20 in x 7.87 in x 6.87 in
Dimensions Metric
50.8 mm x 20.0 mm x 17.4 mm
Height
6.87 in
Height Metric
17.4 mm
Length
20 in
Length Metric
50.8 mm
Weight
22 lb
WeightMetric
10 kg
Width
7.87 in
WidthMetric
20 mm
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
28
Standard Package
1