HUBBELL POWER SYSTEMS
1.75" Square Shaft Lead (SS175), Building Code, 8/10/12/14 x 10ft
Image of C1100247 1.75" Square Shaft Lead (SS175), Building Code, 8/10/12/14 x 10ft

1.75" Square Shaft Lead (SS175), Building Code, 8/10/12/14 x 10ft

Brand: Chance

Catalog ID: C1100247

SS175, 120" long with 8",10",12",14" helices

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

General

Application

Helical Anchoring

Catalog Number

C1100247

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Material Type

Standard

Number of Helices

4

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359009719

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in - 14 in

Dimensions

14.00 in x 14.00 in x 120.00 in

Height

120 in

Length

14 in

Weight

146.02 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Configuration

Number of Helices

4

Logistics

Pallet Quantity

12

Standard Package

1