HUBBELL POWER SYSTEMS
Sealed Contact Relays
Sealed Contact Relays

1 Pole, 100 Amp Relay

Brand: Trinetics

Catalog ID: MR-TAXS

1-pole, 240V, relay with 180V-240V control coil, 3-prewired leads, mercury contacts, in a submersible enclosure.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

Product details

General

Catalog Number

MR-TAXS

Circuit Protection

None

Contact

Mercury

Contact Configuration

N.O.

Number Of Poles

1

Size

8 x 3 5/8 x 3 1/8

Electrical Ratings

Amperage Rating

100 A

Coil Voltage

240V

Voltage Rating

240 V

Resources and downloads

Specifications