HUBBELL POWER SYSTEMS
MR Series - Air Contact Relays

1 Pole, 100 Amp Relay

Brand: Trinetics

Catalog ID: MR-ESA

1-pole, 480V, Norm Open; Form A air contact, 100A; Load protection: Fuse; Line/load circuit arresters: Spark Gap; Coil voltage: 120V; Control circuit source: Line (or optional Internal Transformer); Photocell provision: Mounted Receptacle; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

General

Catalog Number

MR-ESA

Circuit Protection

Fuse

Contact Configuration

N.O.

Material

Cast Aluminum

Number Of Poles

1

Size

17-1/4 x 11-7/16 x 8-1/4

Dimensions

Size

17-1/4 x 11-7/16 x 8-1/4

Electrical Ratings

Amperage Rating

100 A

Circuit Protection

Fuse

Coil Voltage

120V

Voltage Rating

480 V

Configuration

Number Of Poles

1