HUBBELL POWER SYSTEMS
RLY Series

1 Pole, 30 Amp Relay

Brand: Trinetics

Catalog ID: RLY-CSD

Group Lighting control relay, Form C contact, 1-pole, 120V, with 120V coil, 30A, Fuse protection; arrester; photo cell receptacle, 16/3 switch cable, 10' length, with 5-pin plug. For use with CSD or other Trinetics switches for primary side switching of lighting transformers.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The RLY Series was developed forlighting system designers in need of an inexpensive control relay that outperforms throw-away type units that are sealed or difficult to repair. The reputation of the Trinetics line proves durability and maintainability are essential to cost-efficient lighting relays. The RLY Series offers superior service life, durability and maintainability at a competitive purchase price.

General

Catalog Number

RLY-CSD

Circuit Protection

Fuse

Contact

Air

Contact Configuration

Form C, 1-N.O., 1-N.C.

Material

Lexan

Size

9 x 6 13/16 x 5 1/16

UPC

096359593409

Dimensions

Size

9 x 6 13/16 x 5 1/16

Electrical Ratings

Amperage Rating

30 A

Circuit Protection

Fuse

Coil Voltage

120V

Voltage Rating

120 V

Conductor Related

Contact

Air

Number Of Poles

1