

Brand: Trinetics
Catalog ID: RLY-XD
Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.
Catalog Number
RLY-XD
Circuit Protection
Fuse
Contact
Air
Contact Configuration
N.C.
Material
Lexan
Size
9 x 6 13/16 x 4
UPC
096359592730
Size
9 x 6 13/16 x 4
Amperage Rating
30 A
Circuit Protection
Fuse
Coil Voltage
120V
Voltage Rating
120 V
Contact
Air
Number Of Poles
1