HUBBELL POWER SYSTEMS
RLY Series

1 Pole, 30 Amp Relay

Brand: Trinetics

Catalog ID: RLY-XG

1-pole, 120V, air contact, 30A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; Photocell provision: Mounted Receptacle; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The RLY Series was developed forlighting system designers in need of an inexpensive control relay that outperforms throw-away type units that are sealed or difficult to repair. The reputation of the Trinetics line proves durability and maintainability are essential to cost-efficient lighting relays. The RLY Series offers superior service life, durability and maintainability at a competitive purchase price.

General

Catalog Number

RLY-XG

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.C.

Material

Lexan

Size

9 x 6 13/16 x 5 1/16

UPC

096359592723

Dimensions

Dimensions

9 in x 6.812 in x 5.06 in

Height

5.06 in

Length

9 in

Size

9 x 6 13/16 x 5 1/16

Weight

8 lb

Width

6.812 in

Electrical Ratings

Amperage Rating

30 A

Circuit Protection

Fuse

Coil Voltage

120V

Voltage Rating

120 V

Conductor Related

Contact

Air

Number Of Poles

1