HUBBELL POWER SYSTEMS
Image of  1Ø Programmable Resettable Sectionalizer (1Ø PRS), Polymer Cutout
Image of  1Ø Programmable Resettable Sectionalizer (1Ø PRS), Polymer Cutout
Image of  1Ø Programmable Resettable Sectionalizer (1Ø PRS), Polymer Cutout
Image of  1Ø Programmable Resettable Sectionalizer (1Ø PRS), Polymer Cutout

1Ø Programmable Resettable Sectionalizer (1Ø PRS), Polymer Cutout

Brand: Hubbell Power Systems

The Programmable Resettable Sectionalizer (PRS) is a device which has built-in intelligence to discriminate between temporary (transient) and permanent faults on distribution systems. It operates in conjunction with a backup automatic circuit recloser or a reclosing circuit breaker. It is specifically designed for the protection of single-phase lateral lines. When installed at the beginning of a lateral, it virtually eliminates nuisance outages. Its functional concept and design greatly improve system coordination.

Single-Phase Programmable Resettable Sectionalizers with polymer cutout mounting assembly for sectionalizing overhead distribution lines upto 38kV.

  • Programmable parameters: Counts, Actuating current, Reset time
  • One programmable unit to meet all needs per specific voltage class
  • Historical data storage for system overview and analysis
  • Equipped with In-Air Resettable Trunnion
  • Load break and Non-Load break options

Product details

General

Ambient Temp. Range

-40°C to 60 °C

Bracket Type

Selectable

Mounting Type

Programmable Sectionalizer with Polymer Mounting Assembly

Type

Programmable Sectionalizer

Electrical Ratings

BIL

  • 110 kV BIL (for 15kV PRS)
  • 125kV BIL (for 27kV PRS)
  • 150kV/170kV BIL (for 38kV PRS)

Current Rating

300 A

Frequency Rating

60 Hz

kV Class

  • 15 kV
  • 27 kV
  • 38 kV

Withstand Current - Short Time (3 sec)

3,200 Amps Symmetrical