HUBBELL POWER SYSTEMS
1 Ton Chain Hoist

1 Ton Chain Hoist, Ratchet Link, 5.5’ Lift

Brand: CHANCE Lineman Grade Tools

Catalog ID: 3011S

1 Ton Chain Hoist featuring a 20" handle, 5.5' lift, a 90 lb. handle pull, and an 11" minimum hook-to-hook distance

Chance 1 Ton Chain Hoists’ precision engineering and robust construction make it a preferred choice for professionals seeking reliable and efficient load-handling equipment. Each unit is meticulously proof-tested and operated at 150% of its capacity rating to ensure unmatched safety and performance. The hoist features lightweight, high-strength handle and sheave housings made from heat-treated aluminum, offering both durability and ease of handling. The ratchet handle is ingeniously designed to swing to either side, enabling effortless operation in confined spaces and supporting both push and pull stroke maneuvers.

  • Enhanced Safety with Enclosed Mechanism: All components are securely enclosed within the housing, ensuring operator safety
  • Durable Alloy Steel Chain: Polished, high-strength alloy steel chain designed for smooth operation and low wear
  • 360˚ Swiveling Forged Steel Load Hooks: Equipped with robust, forged steel hooks that swivel 360 degrees, complemented by secure spring-loaded latches
  • Automatic Load-Locking Controls: Safety-enhanced controls that automatically lock into place when the hoist is under load, preventing accidental release
  • Maintenance-Free Bearings: Lifetime oil-impregnated bronze sleeve bearings deliver smooth operation without the need for additional lubrication, reducing upkeep

General

Catalog Number

3011S

Style

Link Chain Hoist

UPC

096359070146

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Dimensions

Dimensions

20 in x 4.5 in x 4.7 in

Dimensions Metric

508 mm x 114 mm x 121 mm

Height

4.7 in

Height Metric

121 mm

Length

20 in

Length Metric

508 mm

Weight

14.5 lb

Weight Metric

6.6 kg

Width

4.5 in

Width Metric

114 mm

Force Related

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Logistics

Carton Quantity

1

Pallet Quantity

72

Standard Package

1