HUBBELL POWER SYSTEMS
Image of PSC3090323 1 Ton Regular Handle Strap Hoist

1 Ton Regular Handle Strap Hoist

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC3090323

Every Chain Hoist is proof-tested and factory-operated at 150% of capacity rating

  • Always use with insulated link sticks of appropriate length
  • Plastisol cap on handle end for rubber glove work
  • Hotstick rings on hooks and latches
  • 1-Ton models use single-strap which allows for 5'9" Standard lift distance
  • 27" minimum between hooks

Designed with special features, both 1-ton and 2-ton hoists offer a choice of two handle options for utility maintenance and construction. For rubber-glove work, select hoist with plastisol cap on handle end and for operation by hot-line tools, select hoist with swivel eye on handle end. All models have hotstick rings on hooks and latches.

General

Catalog Number

PSC3090323

EU RoHS Indicator

No

Material Type

Standard

Style

Regular Handle

UPC

096359391104

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Dimensions

Dimensions

22 in x 8.38 in x 5 in

Dimensions Metric

559 mm x 213 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

22 in

Length Metric

559 mm

Weight

17 lb

Weight Metric

7.6 kg

Width

8.38 in

Width Metric

213 mm

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

2,000 lb

Working Load Limit Metric

907 kg

Logistics

Pallet Quantity

25

Standard Package

1