HUBBELL POWER SYSTEMS
1/0 - 4/0 Compression Splice VERSA-CRIMP® Series
Image of VCJS61R 1/0 - 4/0 Compression Splice VERSA-CRIMP® Series

1/0 - 4/0 Compression Splice VERSA-CRIMP® Series

Brand: ANDERSON

Catalog ID: VCJS61R

Partial Tension VersaCrimp Aluminum Compression Splice for 1/0 (7, 19), 2/0 (7, 19), 3/0 (7, 19), 4/0 (7, 19) AAC, 1/0 (6/1), 2/0 (6/1), 3/0 (6/1), 4/0 (6/1) ACSR

  • For use with VC6 (all) tools only
  • Partial tension (40% tension rating) jumping splice
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VCJS61R

Compression Tool Type

VersaCrimp Tooling ONLY|VC6 (all)

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359346760

Dimensions

Dimensions

7.375 in x 1.000 in x 1.000 in

Height

1 in

Length

7.375 in

Length Before Compression

7.38 in

Weight

0.294 lb

Width

1 in

Conductor Related

Conductor Compatibility

ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.563 in

Conductor Diameter (VersaCrimp) - Minimum

0.368 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6 (all)

Compression Tool Type

VersaCrimp Tooling ONLY|VC6 (all)

Logistics

Carton Quantity

100