HUBBELL POWER SYSTEMS
Image of TC10-450x0225B 10" Wildlife Disc

10" Wildlife Disc

Brand: Greenjacket

Catalog ID: TC10-450x0225B

10" Wildlife Disc: d4.50" x 2.25" Collar

Barrier used to isolate phase from ground

General

Application

Barrier guard for insulators

Catalog Number

TC10-450x0225B

Color

Green

Material - Body

Polyurea

Dimensions

Diameter

10 in

Diameter - Inside

4.75 in

Height

3 in