HUBBELL POWER SYSTEMS
Image of 625LUG41T 1000 Stranded or Compressed Lug, Aluminum, Threaded

1000 Stranded or Compressed Lug, Aluminum, Threaded

Brand: Hubbell Power Systems

Catalog ID: 625LUG41T

Compression Lug Aluminum Threaded 600A AL 1000

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Accessory Type

Crimp Connectors

Catalog Number

625LUG41T

Connector Type

Aluminum Threaded

EU RoHS Indicator

Material Type

Non-Standard

Type

Tools / Lugs / Parts

UPC

096359393542

Dimensions

Dimensions

1.84 in x 1.84 in x 6.125 in

Height

6.125 in

Length

1.84 in

Weight

0.6 lb

Width

1.84 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Stranded or Compressed Conductor

1000

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Connector Type

Aluminum Threaded

Logistics

Carton Quantity

12

Standard Package

1