HUBBELL POWER SYSTEMS
Image of 625LUG41 1000 Stranded or Compressed Lug, Aluminum
Buy America(n) Qualified

1000 Stranded or Compressed Lug, Aluminum

Brand: Hubbell Power Systems

Catalog ID: 625LUG41

Compression Lug Aluminum 600A AL 1000

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

625LUG41

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393535

Dimensions

Weight

0.6 lb

Conductor Related

Stranded or Compressed Conductor

1000

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logistics

Standard Package

1