HUBBELL POWER SYSTEMS
108" 30K Guy Strain, Clevis / Clevis + 1 Roller
Image of GS30108CC1 108" 30K Guy Strain, Clevis / Clevis + 1 Roller

108" 30K Guy Strain, Clevis / Clevis + 1 Roller

Brand: Chance

Catalog ID: GS30108CC1

108" Fiberglass Guy Strain- 30,000 lb Series- Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30108CC1

Description - End Fitting

Clevis - Clevis - 1 Roller

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359588269

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

120 in

Weight

9.2 lb

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1