HUBBELL POWER SYSTEMS
108" 30K Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS30108CP1 108" 30K Guy Strain, Clevis / Thimble-Eye + 1 Roller

108" 30K Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS30108CP1

108" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Thimble -Eye + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30108CP1

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359723608

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

121 in

Weight

9.2 lb

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

Logistics

Pallet Quantity

125

Standard Package

1