


Brand: Chance
Catalog ID: GS30108CP
Catalog Number
GS30108CP
Description - End Fitting
Clevis - Thimble-Eye
Material
Fiberglass - Veiled Rod
Material Type
Standard
Strength Rating - Ultimate
30000 lb
Tensile Strength
30000 lb.
UPC
096359802860
Diameter - Rod / Tube
0.75 in
Length
108 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Mounting Bolt Spacing
121 in
Weight
9.2 lb
Strength Rating - Ultimate
30000 lb
Tensile Strength
30000 lb.
Carton Quantity
5
Pallet Quantity
125
Standard Package
1