HUBBELL POWER SYSTEMS
108" 30K Silicone Coated Guy Strain, Clevis / Clevis
Image of GS30108CCSC 108" 30K Silicone Coated Guy Strain, Clevis / Clevis

108" 30K Silicone Coated Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS30108CCSC

108" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30108CCSC

Description - End Fitting

Clevis - Clevis

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

UPC

096359732600

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

9.2 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

125

Standard Package

1