HUBBELL POWER SYSTEMS
Image of C613400 10mil COPPER-BONDED GROUND ROD, 3/4in x 10ft, UNTHREADED ENDS
Image of C613400 10mil COPPER-BONDED GROUND ROD, 3/4in x 10ft, UNTHREADED ENDS
Buy America(n) Qualified

10mil COPPER-BONDED GROUND ROD, 3/4in x 10ft, UNTHREADED ENDS

Brand: Chance

Catalog ID: C613400

Ground rods connect the grounding system to earth ground in an electrical grid. Referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

Product details

General

Catalog Number

C613400

Coating

10 mil Copperbonded

EU RoHS Indicator

No

Material

Steel

Tensile Strength

80000 lb.

UPC

096359365150

Dimensions

Diameter

0.75 in

Dimensions

120.250 in x 0.703 in x 0.703 in

Distance From Pole

N/A

Height

0.703 in

Length

120.25 in

Weight

12.15 lb

Width

0.703 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

NEMA GR-1

Logistics

Pallet Quantity

50

Resources and downloads