HUBBELL POWER SYSTEMS
10mil COPPER-BONDED GROUND ROD, 5/8in x 4ft, THREADED ENDS
Image of C635840 10mil COPPER-BONDED GROUND ROD, 5/8in x 4ft, THREADED ENDS
Image of C635840 10mil COPPER-BONDED GROUND ROD, 5/8in x 4ft, THREADED ENDS

10mil COPPER-BONDED GROUND ROD, 5/8in x 4ft, THREADED ENDS

Brand: Chance

Catalog ID: C635840

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

General

Catalog Number

C635840

Coating

10 mil Copperbonded

Material

Steel

Tensile Strength

80000 lb.

UPC

096359569350

Dimensions

Diameter

0.63 in

Dimensions

48.250 in x 0.500 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

48.25 in

Weight

3.284 lb

Width

0.5 in

Certifications And Compliance

Industry Standard(s)

NEMA GR-1

Force Related

Tensile Strength

80000 lb.